IESNA:LM-63-2002
[TEST]P947462
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2D-760-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 70 CRI, 5700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17338
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2563.9 2844.6 3092.5 3273.6 3308.7 3111.7 2882 2743.9 2724.6 2842.3
3075.5 3360.8 3674.3 4135 4530.1 4789.3 5079.1 5428.9 5839.8 6224.6
6551.8 6775.9 6724.9 6563.1 6086.5 5077.9 3802.2 2554.8 1462.5 819.5
547.9 373.5 161.9 83.8 29.4 0 0
2563.9 2828.8 3082.3 3261.2 3301.9 3112.9 2883.1 2738.2 2714.4 2826.5
3050.6 3325.7 3631.3 4035.4 4474.6 4713.5 5004.4 5331.5 5748.1 6118.2
6443.1 6679.7 6638.9 6465.7 6052.6 5107.4 3904.1 2636.3 1488.5 810.5
549 386 163 95.1 35.1 5.7 0
2563.9 2831 3073.3 3265.7 3331.3 3186.5 2954.4 2785.7 2739.3 2812.9
3006.5 3240.8 3546.4 3887.1 4325.2 4582.2 4830.1 5125.5 5511.5 5863.5
6209.9 6405.7 6397.8 6164.6 5869.2 5106.2 4034.3 2724.6 1611.9 973.5
670.1 492.4 324.9 207.1 127.9 49.8 0
2563.9 2803.9 3042.7 3235.1 3342.7 3274.7 3067.6 2878.6 2785.7 2815.2
2949.9 3155.9 3385.7 3641.5 4019.6 4352.4 4613.8 4892.3 5217.2 5595.3
5923.5 6211 6384.2 6371.8 6348 6397.8 5949.6 4881 3048.4 1446.6
912.4 705.2 506 327.1 160.7 39.6 0
2563.9 2784.6 3003.1 3203.4 3342.7 3390.2 3256.6 3076.7 2927.2 2875.2
2937.4 3083.4 3270.2 3488.7 3706 4043.3 4435 4705.5 5053 5413
5800.1 6127.3 6378.6 6572.1 6653.6 6800.8 6997.7 6411.4 4942.1 2762
1076.5 498.1 336.2 211.7 106.4 13.6 0
2563.9 2764.2 2953.3 3148 3307.6 3423 3445.7 3342.7 3213.6 3106.1
3083.4 3146.8 3288.3 3441.1 3643.8 3852 4209.7 4680.6 5008.9 5273.8
5617.9 6035.6 6474.8 6866.4 7250.2 7687.1 8467 9286.6 9060.2 7758.4
5431.1 2649.9 843.3 295.4 105.3 12.5 0
2563.9 2724.6 2886.5 3056.3 3218.1 3363 3493.2 3572.4 3581.5 3558.9
3543 3575.8 3653.9 3771.7 3926.8 4133.9 4395.4 4737.2 5167.4 5624.7
6074.1 6600.4 7229.8 7911.2 8690 9397.5 10243.1 11647.8 13935.5 14736.9
12699.4 8401.4 4355.8 2057.9 716.5 84.9 0
2563.9 2719 2862.7 3012.1 3174 3315.5 3462.6 3592.8 3677.7 3725.3
3777.3 3860 3968.6 4106.7 4301.4 4540.3 4815.3 5158.3 5557.9 6029.9
6556.3 7114.3 7747.1 8495.3 9246.9 10007.6 10832.8 11963.6 14049.8 15851.9
14698.4 10296.3 5516 2409.9 730.1 71.3 0
2563.9 2690.7 2810.6 2943.1 3073.3 3215.9 3359.6 3509.1 3663 3821.5
3968.6 4135 4347.8 4611.6 4977.2 5364.3 5788.8 6224.6 6710.2 7260.4
7806 8349.3 8902.8 9509.6 10166.1 10807.9 11459.9 12241 13405.7 14448.3
13823.4 11191.6 7019.3 2945.3 623.7 56.6 0
2563.9 2640.9 2724.6 2811.8 2905.7 3005.3 3112.9 3231.7 3366.4 3528.3
3735.5 3976.6 4249.4 4612.7 5093.8 5641.7 6204.2 6815.5 7485.6 8186.3
8898.3 9550.3 10167.2 10749 11260.7 11753.1 12325.9 12960.9 13743.1 13730.6
12175.3 9402 5279.4 1549.6 233.2 32.8 0
2563.9 2589.9 2625 2661.2 2698.6 2746.1 2801.6 2862.7 2932.9 3029.1
3155.9 3303 3487.6 3754.7 4128.2 4588.9 5115.3 5663.2 6216.7 6739.7
7217.3 7689.4 8159.1 8611.9 9013.8 9371.5 9734.8 10143.4 10441.1 9776.7
7988.2 5514.9 2184.7 448.3 123.4 40.8 0
2563.9 2566.1 2569.5 2579.7 2593.3 2604.6 2623.9 2643.1 2664.6 2696.3
2741.6 2789.1 2842.3 2938.6 3084.6 3255.5 3501.1 3797.7 4165.6 4560.6
4960.2 5355.3 5756 6130.7 6462.3 6757.8 7007.9 7255.8 7287.5 6487.2
5185.5 3583.8 1435.3 286.4 73.6 22.6 0
2563.9 2535.6 2518.6 2493.7 2466.5 2438.2 2400.9 2364.7 2312.6 2246.9
2176.7 2077.1 1986.6 1927.7 1914.1 1942.4 2060.2 2269.6 2536.7 2810.6
3054 3247.6 3417.4 3566.8 3677.7 3732.1 3676.6 3423 2889.9 2079.4
1274.6 666.7 253.6 66.8 14.7 0 0
2563.9 2485.8 2391.8 2286.5 2167.7 2018.3 1856.4 1675.3 1491.9 1331.2
1201 1095.7 1013.1 954.2 913.5 873.9 843.3 835.4 871.6 971.2
1088.9 1165.9 1170.4 1103.7 992.7 841 682.6 516.2 361.1 219.6
129 75.8 40.8 13.6 3.4 0 0
2563.9 2424.6 2257.1 2062.4 1824.7 1579.1 1350.4 1171.6 1036.9 922.5
817.3 719.9 647.5 613.5 596.5 573.9 556.9 541.1 520.7 502.6
489 466.4 432.4 387.1 336.2 284.1 235.4 198.1 166.4 135.8
101.9 65.7 30.6 7.9 2.3 0 0
2563.9 2353.3 2107.7 1813.4 1515.7 1250.8 1072 940.7 819.5 718.8
655.4 618 586.4 558.1 530.9 504.9 478.8 447.1 412 381.5
360 338.5 318.1 289.8 264.9 234.3 208.3 181.1 150.5 117.7
78.1 46.4 21.5 7.9 2.3 0 0
2563.9 2314.8 1997.9 1628.9 1293.8 1077.6 930.5 801.4 712 669
633.9 595.4 556.9 521.8 490.1 459.6 423.4 384.9 347.5 316.9
292 267.1 251.3 236.6 217.3 194.7 169.8 142.6 109.8 78.1
55.5 32.8 14.7 3.4 0 0 0
2563.9 2259.4 1875.6 1460.2 1153.5 971.2 829.7 740.3 696.2 661.1
626 581.8 538.8 496.9 455 413.2 371.3 332.8 302.2 278.5
260.3 244.5 228.7 207.1 185.6 165.3 141.5 116.6 94 74.7
55.5 36.2 12.5 0 0 0 0
2563.9 2225.4 1789.6 1353.8 1085.5 914.6 787.8 733.5 700.7 664.5
626 581.8 534.3 484.5 435.8 388.3 346.4 314.7 292 269.4
249 227.5 209.4 191.3 173.2 151.7 127.9 104.1 86 67.9
48.7 29.4 6.8 0 0 0 0
2563.9 2194.9 1724 1293.8 1058.4 890.8 781 742.6 705.2 667.9
630.5 587.5 541.1 491.3 441.5 397.3 361.1 326 295.4 267.1
243.4 217.3 197 177.7 156.2 129 103 86 70.2 52.1
35.1 17 3.4 0 0 0 0
2563.9 2196 1708.1 1278 1038 876.1 783.3 751.6 721.1 683.7
645.2 604.5 562.6 516.2 467.5 421.1 381.5 345.2 314.7 285.3
254.7 223 197 173.2 147.2 117.7 89.4 74.7 60 45.3
29.4 13.6 2.3 0 0 0 0
2563.9 2220.9 1731.9 1293.8 1050.5 884.1 786.7 755 725.6 688.2
650.9 611.3 568.2 523 475.4 427.9 384.9 348.6 323.7 296.6
259.2 227.5 199.2 174.3 144.9 116.6 89.4 74.7 58.9 44.1
29.4 13.6 3.4 0 0 0 0
